SC 4WL-22 Cordless circular saw
New productItem #r13250367
Cordless circular saw with maximized run time per charge for fast, straight cuts in wood up to 57 mm│2-1/4” depth (Nuron battery platform)
- Max. cutting depth: 57 mm
- Blade diameter: 165 mm
- Base material: Wood
Features & Applications
Features & Applications
Features
- Maximized run time per charge – revolutionary Nuron batteries help you to get more done without stopping to change battery
- More consistent cutting speed – optimized batteries and motor delivering the power you need, no matter what the material demands
- Designed for more efficient, accurate cutting – ergonomic grips and guiderail compatibility help you make straight, accurate cuts faster
- Virtually dust-free sawing – when used with included dust port to connect the cordless circular saw to a Hilti vacuum cleaner
- On the Nuron battery platform – cordless circular saws without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
Applications
- Fast, straight cuts up to 57 mm depth in wood and other board
- Cutting formwork boards, OSB, plywood, chipboard, plastics, rafters and battens
- Interior finishing – cutting drywall board, cement board, MDF and HDF
- Trimming and fitting wood and sheet materials
- Ripping and crosscutting as well as bevel and miter cuts