HUS4-H Screw anchor
New product
Ultimate
Item #r12910874
Ultimate-performance screw anchor for fast and economical fastening to concrete (carbon steel, hex head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Approvals / Test reports: ETA, Fire, Seismic
Features & Applications
Features & Applications
Features
- Up to 2x faster than wedge anchors – fewer work steps help you save time on every single fastening
- Quicker and easier to install – no cleaning, no high-accuracy torque wrench and no hammering required
- Improved setting with less blocking in the toughest concrete – thanks to smaller core diameter and new thread design
- Covered for concrete work and reinforcement – DIBT report Z-21.8-2137 for reusability in fresh concrete, ETA (EAD 332347) for concrete overlay
- Reusable and adjustable – the ideal screw anchor for temporary fastenings, HUS4 can be reused multiple times
Applications
- Temporary fastening to concrete – such as formwork props, tilt ups and prefab connectors
- Fastening non-structural baseplates, platforms, staircases, balconies and industrial equipment to concrete
- Technical data available for fastening to hollow core slabs, masonry blocks (lightweight concrete, aerated concrete, etc.), as well as fire resistance and stand-off installation with grout
- Suitable for permanent fastenings in dry, indoor environments and temporary outdoor use
- Perfect for through-fastening – hexagonal head with integral washer for neat appearance
For approval or certificate information, please see individual items.