SID 4R-22 Right-angle impact driver
New productItem #r18392575
Compact, cordless right-angled impact driver for reaching tough to access applications
- Chuck type: 1/4" hexagonal click-in
- Feature: LED light
- No load RPM: gear 1: 1600 rpm; gear 2: 2250 rpm
Features & Applications
Features & Applications
Features
- Access to hard to reach spaces where other tools won’t fit
- Reach even further into confined spaces with the longer grip and in-line battery interface
- Quick change ¼” hex chuck allows for the easy input of bits
- Built to last thanks to the more efficient brushless motor, more powerful motor cooling and sealed electronics
- Strong LED light provides more powerful illumination of the work area
Applications
- Self-drilling screws – optimized for drilling through metal, then driving threads to completion
- Wood screws – agile cordless impact driver for attaching wood to your project
- Concrete fasteners – high performance and longer run time ideal for driving concrete screw anchors such as HUS
- Masonry screws – two gears so torque can be reduced for masonry screws
- Drilling in wood with spade bits such as WDB-S