TE 50-22 Cordless rotary hammer
New productItem #r17417546
Compact and cordless SDS Max (TE-Y) rotary hammer drill with lighter weight, more power and less vibration for drilling and chiseling in concrete (Nuron battery)
- Weight according to EPTA-Procedure 01/2003 without battery: 5.5 kg
- Optimum Hammer drilling range: 16 - 32 mm
- Single impact energy: 6 J
Features & Applications
Features & Applications
Features
- Power and versatility for tough jobs - broad range of inserts combined with brushless motor for higher performance drilling, chiseling, and coring
- Work more comfortably - ergonomic design and Active Vibration Reduction (AVR) technology helps reduce user fatigue on the jobsite
- Safer work environments - Hilti´s innovative Active Torque Control (ATC) provides more protection from tool over-rotation when drill bits get stuck
- Drop protection - more robust battery plus metal battery garage protect against rotary hammer failures after accidental drops
- On the Nuron battery platform - cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you more productive, today and tomorrow
Applications
- Versatile rotary hammer drill for concrete construction work and building services installation
- Drilling holes for pipe penetrations or electrical outlets through concrete and masonry
- Chiseling in concrete, masonry, tiles and plaster for demolition
- Ideal for repetitive drilling in rebar