Profis engineering design software suite
Profis engineering design software suite

ALL-IN-ONE ANCHOR DESIGN SOFTWARE

Maximise your productivity by designing steel to concrete connections as a whole

The PROFIS Engineering Suite makes tackling even the most complex and challenging anchoring projects easier. This easy-to-learn software for everyone on the construction team handles calculations and analysis of the different elements of a steel to concrete connection including base material, steel plate, anchors, weld and stiffeners with easy iteration and thorough documentation - all from one cloud-based tool.

You can access the free version of PROFIS Engineering Suite by using your Hilti username and password or register today. Furthermore, in the first 30 days you'll can use for free all the PREMIUM features, eventually leaving you the choice to upgrade or not.

Unleash your productivity

Reduce design time

With PROFIS Engineering Suite, you could see connection design time reduced from 1 hour to as little as 10 minutes.

Improve accuracy

Use PROFIS Engineering to assist you in getting specifications right the first time. Automatic load transfers, simultaneous multiple load combination processing, and BIM / CAD model generation all help to reduce errors and rework.

Increase efficiency

Integrated data sharing in a single platform grants every stakeholder immediate access to the most up-to-date design files and reports. This helps to improve transparency, remove communication bottlenecks and increase efficiency.

Features

Anchoring in concrete and masonry capabilities make it easy to complete your entire job in one simple software.

Comprehensive anchor design

Anchor and base plate calculation capabilities make it easier to complete your entire job in one simple application.

Analyse your baseplate

Base plate analysis

Analyze your base plate using a finite element methodology to determine if your base plate is rigid.

Cloud based platform

Cloud-based plattform

An integrated cloud-based platform keeps stakeholders connected and data up-to-date. It also means you can access your designs from most devices in virtually all locations.

BIM/CAD library

BIM/CAD modeling

Automatically import 2D and 3D BIM/CAD objects directly into your design model, removing time-consuming, error-prone manual sketching.

User friendly Profis Engineering Suite

User friendly

Easily navigate and create designs with a favorites tab, movable design parameters, user-defined templates, undo/redo button, and customizable reports.

On-demand support, step-by-step tutorials and engineering support

On-demand support

In-product step-by-step tutorials and on-demand engineering support mean you never have to address complex design challenges alone.

Eurocode icon

Eurocodes ready

PROFIS Engineering standard is EN 1992-4. The new standard consolidates, updates and replaces older technical specifications (e.g. ETAG001, TR029) for fastener design.

Find out more
Licența Standard (Gratis)

Standard Licence (Free of charge)

  • Provides everything needed to calculate the steel to concrete connection.
  • Allows to evaluate the stiffness of the plate, but does not check the plate and any stiffeners (Premium feature).
  • Initially you will have 30 days with all PREMIUM features active, then you can decide whether to stay with the free version or upgrade to the PREMIUM version.
Start now
Licența individuală PREMIUM

PREMIUM Individual Licence

  • 1 user
  • Sigle access to the PREMIUM features
  • 929.50 NIS per year
Upgrade now!
Floating licence

PREMIUM Multi-user Licence

  • Single access to PREMIUM features
  • Unlimited access to Standard features
  • 1644.50  NIS per year
Upgrade now!
COURSES FOR STEEL TO CONCRETE CONNECTIONS

COURSES FOR STEEL TO CONCRETE CONNECTIONS

E-learning

Are you choosing the best anchor for your application? Is your calculation fully EC2 compliant? If you often ask yourself these kinds of questions, this course is for you!

  • Online e-learning course always available H24
  • Different modules of variable duration
  • Certificate of attendance
  • Free of charge