HLC-T Sleeve anchor
Economical sleeve anchor (tie wire)
- Head configuration: Tie wire
- Environmental conditions: Indoor, dry conditions
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 6.5 mm
Anchor length - L
- 25 mm
Pack size
- 50 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 80.75 ILS
Technical Data
Head configuration
Tie wire
Environmental conditions
Indoor, dry conditions
Material, corrosion
Carbon steel, zinc-plated
Documents
Features & Applications
Features
- Pre assembled anchor to ensure easy and fast installation
- Ideal for through fastening applications
- Easily removable ideal for temporary fastenings
- Practical imprint in the sleeve that shows the right drill bit required
- Bulged middle section of sleeve with triangular diamond shaped openings prevent the anchor from twisting in its hole or dropping out of an overhead hole
Applications
- Suitable for different base materials
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.