Power tools
Quick links
Explore
Shop all products
Explore

More power and flexibility than ever
Uncompromise on cordless
Be ready for the future with the latest addition to our 12V, 22V and 36V cordless tool portfolios – powered by the 22V Nuron platform. Finally perform your corded and gas-powered applications on a single cordless platform.
From breaking and cutting to drilling and fastening, Hilti cordless tools are designed for maximum performance, enhanced safety and improved user comfort.
How the Nuron cordless platform can help your business

Single platform convenience
Power around 70 tools on a single 22V Nuron platform – compatible from drill drivers to demolition hammers.

More work-per-charge
Get more run time for your tools on a 22V platform that can deliver more power than 36V, corded or gas.

Protect your teams
Safety solutions range from dust control systems to built-in technologies that help lower the risk of angle grinder kickback.

One platform for all your jobs
Streamline your tool crib and get more flexibility on the jobsite
Managing different power sources and cordless battery systems across multiple locations can be a headache – not to mention costly and time-consuming.
With Nuron, you can run all your tools on one cordless platform – from impact drivers to breakers. You'll need fewer batteries and chargers on the jobsite and you can reduce your reliance on tools that run on other power sources.

More performance and run time
Work all day long with batteries that deliver the power of corded and gas

Cut as much concrete as one full tank of gas with a single 8.0 Ah Nuron battery

Nuron batteries and brushless motor deliver up to 3 times more work per change

Combine two 12 Ah Nuron batteries for up to 2.5 times more power than a 36V battery

Up to triple the cutting speed and double the run time of its predecessors

Putting safety center stage
Cutting-edge solutions designed to protect your teams
With Nuron, we’ve increased the number of cordless power tools that feature:
- AVR (Active Vibration Reduction) to help minimize exposure to hand–arm vibration
- ATC (Active Torque Control) to help reduce the risk of tool kickback
- DRS (Dust Removal Systems) to help reduce exposure to construction dust – including virtually-dust free concrete cutting, drilling and breaking
- Tethering options to help lower the danger of falling objects when working at heights

With Hilti SensTech technology for angle grinders, the tool automatically shuts off when the operator’s hand is removed – for example when it is accidentally dropped. And with 3D ATC, the tool shuts off with sudden, uncontrolled movement in any direction.

The BX 3(-L)-22 is low recoil and low noise while giving you virtually dust-free operation. And because it’s battery-powered, you benefit from rapid and reliable fastenings without the need to store gas cans or other propellants.

The VC 10-22 helps reduce exposure to dust. Powerful enough for almost all jobsite tasks, it features a HEPA filter and automatic filter cleaning.
Upgrade to Nuron now
Browse the product catalog for Nuron tools or use our Cordless Tool Set Selector to build your own custom kit. Simply choose “Nuron” in the battery platform filter.
And if you have any questions about the upgrade to Nuron, contact customer service or your account manager.