New to Hilti Online?See your customized prices and shop 24/7Register now

Intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations

  • Dimensions (LxWxH): 10000 x 45 x 4.5 mm
  • Base materials: Concrete (aerated), Concrete, Drywall, Masonry
  • Product Class: Ultimate
ultimate

Choose options

Width
  • 45 mm
Length
  • 10000 mm
Pipe diameter - range
  • 50 - 160 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 754.00 ILS

Technical Data

Dimensions (LxWxH)
10000 x 45 x 4.5 mm
Base materials
Concrete (aerated), Concrete, Drywall, Masonry
Product Class
Ultimate
Application
Other

Documents

Features & Applications

Features

  • Quicker and easier installation – no hooks, anchors or drilling
  • Installed inside the base material – ideal when space and access are limited
  • Endless solution – one product for most penetrant sizes

Applications

  • Sealing flammable pipes from 50 mm to 160 mm in diameter in penetrations through fire compartment walls and floors
  • Pipe materials: PE, PE-HD, PVC-U, PVC, PVC-C
  • Suitable for use in openings in concrete, aerated concrete, masonry and drywall
  • Different backfilling and sealing materials are covered

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.