New to Hilti Online?See your customized prices and shop 24/7Register now

Infrared camera for thermal imaging, for inspecting electrical, mechanical, piping, and HVAC applications

  • Temperature - range: -20 °C - 600 °C
  • Measuring accuracy: from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
  • Temperature resolution: 0.1 °C

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 18,050.00 ILS

Technical Data

Temperature - range
-20 °C - 600 °C
Measuring accuracy
from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
Temperature resolution
0.1 °C
Operating temperature range
-10 - 50 °C
Resolution, infrared sensor
256 x 192 pixels
Field of view (FOV)
40° x 30°
Battery lifetime
10 h
Max. number of images in internal image memory
600
IP protection class
IP 54 (IEC 529)
Display size, diagonal
3.5 in
Dimensions (LxWxH)
107 x 104 x 238 mm

Documents

Features & Applications

Features

  • High resolution – high resolution infrared (IR) camera offers matching infrared and optical picture and helps you accurately pinpoint thermal leaks or installation errors faster
  • Wide temperature range – thermal imaging from -20 °C up to 600 °C covers a wide range of applications you need (including temperature calibration certificate)
  • Save on service fees – conducting thermal self-checks can help you detect potentially costly repairs earlier and avoid fees for outsourced thermal services
  • Robust ergonomic design – comfortable lightweight design and drop resistant up to 1.5m
  • Easier documentation – transfer data via USB-C including, voice notes, infrared picture, and optical picture to help you quickly document your work

Applications

  • Electrical – checking temperature distributions in fuse boxes, electrical components, and cable connections for overloads or failures
  • Mechanical – checking heating pipes, radiators, floor heating, air conditioning systems, and pipes for errors and leaks
  • Energy and industrial infrastructure – checking steam installations for heat leakage, insulation damage, steam traps, tank levels, coolant pipes, and solar panels

For approval or certificate information, please see individual items.

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.