TE-HX AC Asphalt cutter chisels
New productItem #r10692953
Extra-sharp asphalt cutter chisels for faster, more precise breaking up of asphalt or hard-packed gravel using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Application: Asphalt cutting
- Length: 420 mm
Features & Applications
Features & Applications
Features
- Specially designed, high-performance asphalt cutting chisel – sharpened edges for faster and more precise cutting of asphalt
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the cutting edge
- Better reliability – these asphalt chisels are made from high-alloy steel, essential when you need consistency and reliability
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Cutting asphalt or hard-packed gravel
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp