- Home
- New products
New products
Check out the latest products from Hilti
NCV 10-22 BACKPACK CONCRETE VIBRATOR
Safer jobsites – eliminate power cords when compacting concrete by upgrading to a battery-powered concrete vibrator
Find out moreCORDLESS OSCILLATING MULTITOOL SMT 6-22
Easier to change inserts - Starlock Max compatible interface for a safer and more convenient tool-free insert change
Find out moreCORDLESS TOWER LIGHT SL 10-22
Powerful tower light with 360° light coverage for cordless, indoor jobsite illumination
Find out moreRT 6-22 CORDLESS RIVET TOOL
For riveting in any position – now includes retaining nose piece to prevent rivets from falling out when working downwards and an optional long nose cover is available to access tight spaces when needed
Find out moreSID 4R-22 RIGHT-ANGLE IMPACT DRIVER
Access to hard to reach spaces where other tools won’t fit
Find out moreSIW 4R-22 3/8” RIGHT-ANGLE IMPACT WRENCH
Pentru spații foarte înguste sau greu accesibile, cu suficientă putere pentru a completa aplicaţiile de strangere a şuruburilor.
Find out moreSB 6-22 DEEP CUT BAND SAW
Cut in any conditions – with virtually no sparks, debris and noise, portable deep cut band saws give you a safer way to cut in occupied buildings or other sensitive environments
Find out moreNMX 6-22 CORDLESS PADDLE MIXER
Mixing becomes virtually effortless – this cordless mud mixer combines a comfortable double-handle design with a high-torque brushless motor to take the hard work out of mixing compounds
Find out moreDiscover SDS Max Rotary Hammers
The heavy-duty power you need – with cordless flexibility
Carrying out drilling, chipping, channeling and medium-duty demolition jobs in tough concrete and masonry? You need the power and performance of SDX Max. But tough work shouldn't mean hard work. That's why our flagship SDS Max tools weigh less and come with anti-vibration technology to help reduce fatigue and keep you working longer.
And with the Nuron cordless platform, you can run your heavy-duty rotary hammer on a 22V system that delivers exceptional run time and more power than other higher voltage platforms on the market.
Discover Cordless Angle Grinders
Grinding, cutting and finishing with portable, powerful tools
You need all-day grinding in metal, concrete and stone but could do without the hassle of extension cords. Our solution: cordless angle grinders with impressive power, unique safety features, comfortable handling and flexibility wherever you're working.
And with our new Nuron cordless platform, you get a faster, safer and smarter tool for an even more productive jobsite.
Cordless Drills and Hammer Drill Drivers
All-day performance for a broad range of jobs
Whether you're fastening finicky screws overhead or hammer-drilling through masonry, our cordless drill drivers offer the ideal balance of power, weight and size for more performance with less fatigue.
And with our next-generation Nuron tools, you get increased speed, longer run times and improved comfort.
Discover Cordless Vacuum Cleaners
Quick clean-up and greater dust control with portable convenience
You can't avoid making dust, but you can control it – no matter where you're working. Our HEPA-ready cordless vacuum cleaners help enable cleaner, safer and more efficient OSHA-compliant jobsites.
And thanks to the power and flexibility of the Nuron platform, you can now achieve cordless wet-and-dry dust extraction even where electrical power isn't available.
Collar for cold MIP-T / -M / -H - The one with quick closing
Our MIP-T, -M und -H cold collars now with a reworked quick closure and many more sizes. So that you can be flexible and always reliably fix cold water and cooling pipes at ambient temperatures from -50 °C to +110 °C.
You will immediately be faster in assembly thanks to the optimized three-level quick closure, the so-called crocodile closure, for which you need only one screw. Thanks to the self-adhesive closure it is even possible to mount the insulating body with a single maneuver.
HUS4
Introducing the HUS4 Screw Anchor
Taking screw anchors to the next level
The new Hilti HUS4 screw anchor improves setting in the toughest concrete conditions while keeping ultimate performance making installation even faster.
- Robust: Easier handling and setting with less blocking thanks to reduced core diameter and new thread design. Use your drill bit for more fastening point than ever before!
- Adjustable, Removable, Reusable: Can be reused more times and has higher performance in fresh concrete compared to standard screws.
- Faster Installation: 2x faster installation vs. regular stud anchors. No cleaning and no torque moment required!
HUS4 screw anchor
Drilling, whipping, done. Now HUS4 screw anchors can do even more The offer of screw anchors has been expanded to allow you more applications while maintaining proven quality. These advantages of the next generation of screw anchors will convince you:
- higher loads, pre-installed use and remote mounting possible. This is thanks to new lengths, diameters and immediately also thanks to the external thread.
- Fast and safe laying even in the hardest concrete. It does not freeze in harsh conditions, for example, in the hardest concrete.
- Without cleaning the perforated holes in all directions of laying. Cleaning of perforated holes is no longer necessary in all directions of laying: wall, floor or ceiling.
TE-CX DRILL BIT
Improved robustness for enhanced productivity
Hilti’s new and improved TE-CX drill bit continues to be the best drill bit on the market, but with even more features that take its performance to the next level. PGM and ANSI compliant and covered by the Hilti Warranty, the TE-CX is 4x more robust than its predecessor when drilling into reinforced concrete, as well as boasting 40%+ more drilling performance in rebar.
The new head material gives you higher wear resistance, whilst the head-helix connection ensures effective dust extraction for faster drilling. Combined with the unique Temperature-Controlled Resistance welding and the patented ultrasonic shot peening technology, the drill bit has a high degree of mechanical robustness and breakage resistance.