Hilti

Features & Applications

Features
  • Four carbide cutting edges offer consistently higher drilling speed over the bit's entire lifetime
  • Optimized helix design for more efficient dust removal and fast drilling speed even in wet materials
  • Fully embedded drill bit head for maximum robustness and longer life
  • Improved resistance to high temperatures, e.g. when drilling through predrilled holes in steel plates
  • Up to 30% longer life than other hammer drill bits
Applications
  • Drilling holes for mechanical and chemical anchors
  • Drilling through-holes

Product Variants & Sets

Technical Data

Consulting & Support