- Home
- Business Optimization
- Solutions
- Engineering Solutions
- All Software Solutions
- PROFIS Engineering Suite
PROFIS Engineering Suite
An all-in-one solution for connection and fastening design
PROFIS Engineering Suite is user-friendly, cloud-based software that makes designing and analyzing structural connections faster and easier than ever.
Not just for anchors, PROFIS designs, calculates and analyses multiple fixings, including steel to concrete, concrete to concrete, and steel to masonry as well as entire handrail and baseplate solutions that are more reliable, more cost-effective and code-compliant. The software also comes with application-specific engineering training that enables you to unlock the full potential of PROFIS.
Choose the version and license model that best suits your needs
The Standard version is always free – or try the fully featured Premium version for free for 30 days. After this trial, you can automatically continue to the free Standard version or purchase a Premium license.
WHAT CAN PROFIS ENGINEERING SUITE DO FOR YOUR COMPANY?
Enable compliance
Get peace of mind knowing that your design will automatically meet local codes and approvals. As a leading manufacturer of anchors, interpreting codes and putting them to work is our key ambition.
Improve accuracy
Manual input errors mean costly rework. Get it right the first time by importing load cases from structural analysis software, processing multiple loads simultaneously and building accurate BIM/CAD models.
Save time
Use templates to design connections in minutes. Don't waste time researching – let PROFIS spec the anchors instead. And speed up communication by granting your entire team access to the most recent file in the cloud.
Learn efficiently
Whether you are an experienced or a graduate engineer, our technical training – covering application basics and advanced modules – enable you to do fast, compliant designs.
Explore solutions for these applications
Anchoring to Concrete
Design complex and day-to-day structural baseplate connections
Use preset templates to design concrete fixings including post-installed and cast-in-place anchors, baseplates, welds and stiffeners quickly and accurately. With just a click you can analyze baseplates using CBFEM and perform rigidity checks to determine whether to adapt the design or the loads. Optimize fixture points and perform stress and strain checks – PROFIS considers applied loads such as seismic and fatigue and can find economical solutions for avoiding breakout using supplementary reinforcement. Smart baseplate design further simplifies your design process.
Generate a customized report complete with code references, calculations, product information and images.
Concrete to Concrete: PIR
Everything you need to design post-installed rebar applications
Add or extend concrete elements whether you're working with existing rebar or missing starter bars. Solve concrete structural joints and splices, and then verify the shear resistance at the interface between the old and new concrete.
Need to adapt the layout or geometry of your PIR design? PROFIS lets you easily customize the diameter, embedment depth and spacing parameters for existing concrete as well as post-installed.
Concrete to concrete: Overlay
Design for concrete overlay and post-installed shear dowels
With PROFIS you can dimension post-installed shear connectors and verify the interface between the concrete cast at different times. Establish whether your design has edges or is symmetric, and then define different areas of acting shear. You'll know your designs are sound thanks to intuitive 3D graphics that show how stresses vary throughout the connection.
Ready for installation? PROFIS has already saved you time by optimizing the layout.
Anchoring to masonry
Design masonry fixings more productively and accurately
PROFIS Engineering Suite can help you design accurate baseplate connections using masonry-approved anchors. Save time with intuitive built-in templates that combine your on-site data with factors such as allowable tension and shear loads while considering load reductions and geometry requirements.
Select from multiple sizes and types of brick or concrete masonry units, adjust their layout and define whether grout is present. You can even create your own templates to reduce design time on similar projects.
Handrail Fixings
Design complete connections for platforms, balconies and staircases
PROFIS doesn't consider just codes and regulations when designing handrail connections – it determines the loads acting on the handrail depending on how it's being used, wind conditions and more. It then performs a stability check.
Within minutes you'll create complete designs for welds based on thickness, weld type and material. And to reduce steel costs, PROFIS can suggest where to incorporate plastic into the design to allow for thinner rail and post profiles that still satisfy regulations.
Choose the version that best suits your team
PROFIS Engineering Suite |
Standard |
Premium Individual |
Premium Floating |
---|---|---|---|
Anchor Design ACI 318 and CSA A23.3 Design Post-Installed Anchors Cast-In Anchors |
✔ ✔ ✔ |
✔ ✔ ✔ |
✔ ✔ ✔ |
Structural Connection Applications Concrete Fixings Concrete to Concrete Masonry Fixings Handrail Fixings |
✔ ✔ ✔ |
✔ ✔ ✔ ✔ |
✔ ✔ ✔ ✔ |
Productivity Features Project Sharing Customizable Reports Multiple Load Combinations |
✔ ✔ ✔ |
|
|
Baseplate Design Type Profile, Baseplate, Weld, Stiffener and Concrete Design Rigid Anchor Load Distribution Component Based Finite Element Analysis (CBFEM) Baseplate Rigidity Check |
✔
✔ |
✔ ✔ ✔ ✔ |
✔ ✔ ✔ ✔ |
Integrations With 3rd-Party Analysis Software RISA Connection STAAD.PRO ROBOT ETABS SAP 2000 Dlubal |
|
✔ ✔ ✔ ✔ ✔ |
✔ ✔ ✔ ✔ ✔ |
Output Item Number BIM/CAD Export REVIT Plug-in TEKLA Plug-in |
✔
|
✔ ✔ ✔ ✔ |
✔ ✔ ✔ ✔ |
Engineering Trainings E-learning |
✔ | ✔ | ✔ |
Choose the right license for you
Standalone license - best for individuals
- One user
- Only one access via username per license
- 929.50 NIS per year
Multi-user license - best for medium-sized companies
- Up to 50 users
- Only one access via username per license
- 1644.50 NIS per year
Enterprise license - best for large companies
- 51+ users
- Share licenses with anyone in the same company domain
- Self-managed user list
- Price available upon request