שקית אבקVC 40-X/150-10 X (10) צמר
New productItem #2262130
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
- Accessory type: Fleece bags
- For use with: VC 40L-X, VC 40L-X G05, VC 40M-X, VC 40M-X ACD, VC 40M-X G05
- Bag type: Dry
Features
- Allows virtually dustless emptying
- Helps to prolong the lifetime of the filter in the vacuum cleaner
Applications
- Fleece dust bags, recommended for wood applications
- Not recommended for concrete applications – for concrete use plastic dust bags
- Suitable for dry applications only
- Handling tip: Remove carefully from container and lift with two hands to avoid ripping