Dust bag VC 3/4-T15 (10) plastic
New productItem #2402232
Plastic dust disposal bags for wet & dry applications, recommended for mineral dust
- Accessory type: Plastic bags
- For use with: Tank VC 3/4-T15, VC 10L-22, VC 10M-22
- Bag type: Wet and Dry
Features
- Designed to reduce airborne dust during disposal
- Helps to keep the tank clean
Applications
- Plastic dust bags, recommended for mineral dust applications (including concrete)
- Not recommended for wood applications – for wood use fleece bags
- Suitable for wet and dry applications