Tank VC 3/4-T15
New productItem #2402236
15 liter (8 gallon) dust extractor tank with wheels and push bar, compatible with VC 4X-22 cordless dust extractors (wet & dry)
- Container capacity: 15 l
- Dust capacity: 17 kg
- Dust class: n/a
Features
- Powerful yet compact – pairs with our most powerful cordless vacuum to help reduce dust for increased safety, and clean up your jobsites more efficiently
- Modular design – attach your VC 4X-22 vacuum top to increase storage capacity
Applications
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips, and concrete debris from drilling/ breaking
- Large storage tank and automatic filter cleaning enables cordless concrete grinding
- Wet extraction, dry diamond drilling, sanding, and light grinding/cutting/slitting