VC 20L-X Compact wet/dry construction vacuum
New productItem #r11000879
Universal compact vacuum cleaner with automatic filter cleaning for dry dust and wet usage - L class
- Air Flow Motor Alone: 74 l/s
- Air Flow at Hose End: 39 l/s
- Max. Vacuum: 24.5 kPA
Features & Applications
Features & Applications
Features
- Sturdy universal vacuum cleaner built for dust extraction and clean-ups in the harshest jobsite conditions
- Designed for agility – compact and light enough to move easily around all construction sites
- Hilti AirBoost automatic, adaptive filter cleaner – cleans the air filter as soon as necessary, keeping dust extraction performance consistently high
- Performance display – live feedback on the vacuum cleaner’s filter status and suction strength
- Optional auto-start available – enables on/off via Bluetooth® remote control
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry-coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications