VC 5-22 Cordless vacuum
New productItem #r13335957
Compact, portable cordless vacuum for quick clean-ups around construction sites and workshops (Nuron battery platform)
- Max. Vacuum: 12 kPA
- Container capacity: 4 l
- Dust capacity: 3 kg
Features & Applications
Features & Applications
Features
- Compact and capable – high-output Nuron batteries fuel the best suction possible without compromising on mobility, weight and size
- Easier to transport – shoulder straps, slimline design and on-board accessory storage help to free your hands and space in your van
- Stretchable vacuum hose – ideal when cleaning where space is limited, the hose extends up to 2.5 m from the vacuum cleaner
- Filter cleaning – push-button filter cleaner to dislodge dust and help keep suction high
- On the Nuron battery platform – cordless jobsite vacuums without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
- Cleaning dry mess around jobsites – two power modes so you can balance higher suction with longer battery life depending on the area to be vacuumed
- Small area construction site cleaning