VC 10M-22 Cordless dust extractor
New productItem #r13648985
High-suction wet/dry cordless vacuum with optional backpack for tool dust extraction, including with hollow drill bits - M class (Nuron battery platform)
- Max. Vacuum: 17 kPA
- Container capacity: 8 l
- Dust capacity: 7 kg
Features & Applications
Features & Applications
Features
- Uncompromised cordless performance – Nuron batteries power the high suction needed for reducing dust exposure during most tasks, including drilling with hollow drill bits
- Built for mobility – compact footprint, large handles and a weight of just 6 kg make this Hilti’s most agile jobsite vacuum to date
- Automatic filter cleaning – helps to keep suction high and consistent without interrupting your work (can be switched off for quieter operation)
- Optional backpack straps available – backpack vacuums offer more comfort and agility, while keeping both hands free
- Optional auto-start available – enables on/off via Bluetooth® remote control
Applications
- Dust extraction from grinding, cutting, drilling and dry-coring tools
- Wet and dry vacuum cleaning of construction dust, wood chippings and other jobsite waste