VC 5L Wet/dry vacuum
New productItem #r21372947
Wet/dry construction vacuum with power outlet for daily jobsite clean-ups – L-Class vacuum
- Air Flow Motor Alone: 74 l/s
- Air Flow at Hose End: 39 l/s
- Water capacity: 20 l
Features & Applications
Features & Applications
Features
- For daily cleanups – tough but agile corded vacuum helps keep your jobsite clean
- Designed for better mobility – rubber wheels, compact footprint, ergonomic handles, and optional push bar make the vacuum easier to move from your van and around your jobsite
- Filter cleaning – push-button filter cleaner helps remove dust/clogs to keep suction performance high and speed-up your clean-ups
- Optional on-board accessory storage – tubes, cables and nozzles within easy reach, cutting down on set up time (available separately)
- Less dust for better safety – helps to reduce harmful daily dust exposure and increase visibility for safer jobsites
Applications
- Wet and dry vacuum cleaning of construction dust, wood chippings and other jobsite debris
- Cleaning up large floor areas – the extra-wide floor nozzle (optional) gives you a much faster alternative to sweeping
- L-Class vacuum – for capturing 99% of dust with a grain size under two microns