VC 20L-X Compact L-Class dust extractor
New productItem #r21748816
Compact wet/dry dust extractor with automatic filter cleaning for dry dust extraction and wet construction work – L-Class vacuum
- Air Flow Motor Alone: 74 l/s
- Air Flow at Hose End: 39 l/s
- Max. Vacuum: 24.5 kPA
Features & Applications
Features & Applications
Features
- Sturdy wet/dry dust extractor – built to handle dust extraction and clean-ups in the toughest jobsite conditions
- Designed for agility – compact and light enough to move easily around all construction sites
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Increased versatility – simply attach your VC 20L-X vacuum top to a VC continuous bag system for more capacity and faster bag swaps to match your application
- Easy organization and transport – keep your gear stored with built-in accessories, including bungee cords for hose and power cable storage, and an optional soft bag for spare filters and more
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry-coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications
- L-Class vacuum – for capturing 99% of dust with a grain size under two microns