VC 40M-X M-Class dust extractor
New productItem #r21748818
Construction dust extractor with automatic filter cleaning, large container and push-bar for dry dust extraction and wet slurry removal – M-Class vacuum
- Max. Vacuum: 24.5 kPA
- Water capacity: 22.8 l
- Container capacity: 30 l
Features & Applications
Features & Applications
Features
- Sturdy M-class dust extractor built for construction work – integrated push-bar for mobility over longer distances and extra-durable components to withstand the harshest jobsite conditions
- Extremely durable Solight-ecco® tires – help to withstand water, heat and punctures when in use on construction sites
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Increased versatility – simply attach your VC 40M-X vacuum top to a VC continuous bag system for more capacity and faster bag swaps to match your application
- Easy organization and transport – keep your gear stored with built-in accessories, including a belt strap for extra tool storage space, bungee cords for hose and power cable storage, and optional soft bag for spare filters and more
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications
- Dust extractor for wood and saw dust
- M-Class vacuum – for capturing 99.9% of dust with a grain size under two microns