VC 20M-X Compact M-Class dust extractor
New productItem #r21959319
Compact wet/ dry dust extractor with automatic filter cleaning for dry dust extraction and wet construction work – ACD certified M-Class vacuum
- Air Flow Motor Alone: 74 l/s
- Air Flow at Hose End: 39 l/s
- Max. Vacuum: 24.5 kPA
Features & Applications
Features & Applications
Features
- Sturdy wet/dry dust extractor – built to handle dust extraction and clean-ups in the toughest jobsite conditions
- Designed for agility – compact and light enough to move easily around all construction sites
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Increased versatility – simply attach your VC 20M-X vacuum top to a VC continuous bag system for more capacity and faster bag swaps to match your application
- Easy organization and transport – keep your gear stored with built-in accessories, including bungee cords for hose and power cable storage, and an optional soft bag for spare filters and more
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications
- ACD certified – meets the criteria for an appliance for combustible dust (ACD) for picking up fine particles that can ignite or explode when mixed with air (e.g. during woodworking or metalworking)
- M-Class vacuum – for capturing 99.9% of dust with a grain size under two microns