VC 5-A22 Cordless vacuum
New productItem #r8029379
22V cordless, compact and portable vacuum cleaner for jobsites – engineered for mobility and user comfort
- Max. Vacuum: 11.5 kPA
- Container capacity: 4 l
- Dust capacity: 3 kg
Features & Applications
Features & Applications
Features
- Compact size, light weight and included shoulder strap – keeping the portable vacuum close to the body while leaving both hands free
- Two power modes – eco and full, so you can balance higher suction with longer battery life as needed
- A floor tool and a crevice nozzle are stored on-board
- Hose expands up to 2.5 m to reach into tight corners
- Manual filter cleaning to keep the filter clear and suction high
Applications
- Cleaning
- Dust extraction during drilling