Water collector system DD-WMK-BI
New productItem #2040915
Water collector holder for Hilti coring systems
- Accessory type: Water collector systems
- Product information: Set of accessories to collect water with DD 120, DD 150-U and DD 160
- For use with: DD 120, DD 150-U, DD 160
Features
- Enables clean drilling overhead
- Collect up to 100% of slurry
Applications
- Can be used with the WMS 100 water management system or a vacuum cleaner
- Should be used with water collector holders
- Should be fixed to a drill stand