מאסף מים DD 200 קידוח 90-250 ממ
New productItem #232243
Water collector holder for Hilti coring systems
- Accessory type: Water dams
- Product information: Water dam up to Ø252 mm
- For use with: DD 200, DD 250, DD 350-CA, DD 500-CA
Features
- Enables clean drilling overhead
- Collect up to 100% of slurry
Applications
- Can be used with the WMS 100 water management system or a vacuum cleaner
- Should be used with water collector holders
- Should be fixed to a drill stand