TE DRS-B Dust removal system
New productItem #r4128
Dust removal system for concrete chiseling with Hilti SDS Max (TE-Y) and TE-S breakers
- For use with: TE 1000-AVR, TE 1500-AVR, TE 2000-AVR, TE 500-AVR, TE 700-AVR, TE 800, TE 800-AVR
- Need vacuum cleaner: Yes
- Suitable for drilling: No
Features
- Solution for virtually dust-free breaking with Hilti SDS Max (TE-Y) and TE-S breakers
Applications
- Practically all indoor chiseling and renovation work
- Virtually dustless chiseling in critical environments – for the health and comfort of the user and for clean surroundings, e.g. occupied rooms, hospitals, laboratories, production lines, etc.
- For use with the following breakers: TE 500, TE 500-AVR, TE 700-AVR, TE 800, TE 800-AVR, TE 1000-AVR, TE 1500-AVR, TE 2000-AVR