TE DRS-Y Dust removal system
New productItem #r6185
Dust removal system for concrete drilling and chiseling with Hilti SDS Max (TE-Y) rotary hammers
- Tool type: Rotary hammer SDS-Max
- Weight: 1.5 kg
- Hammer drilling diameter range: 12 - 52 mm
Features
- Unique Hilti system for virtually dust-free drilling and chiseling with SDS Max rotary hammers
- Safer jobsites – significantly reduce the amount of airborne dust
Applications
- Virtually dustless drilling at depths of up to 300 mm with drill bits of 12-52 mm diameter and 520-570 mm in length
- Virtually dustless chiseling with chisels 240-500 mm in length
- Virtually dustless coring with Hilti percussion core bits 68-150 mm in diameter
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction TE DRS-Y (01), Chinese (traditional), Italian, German, Swedish, Turkish, Russia, Ukrainian, Arabic, French, Portuguese, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, English, Kazakh, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 8.9 MB ]