שואב אבק DRS 6-A ל TE 6-A
New productItem #410738
On-board vacuum system for convenient dust collection
- For use with: n/a
- Weight: 1 kg
- Hammer drilling diameter range: 5 - 16 mm
Features
- Built-in motor for maximum system efficiency
- Provides 100% suction power from the beginning
- Easy, one-handed attachment – can be fitted at any time without use of tools
- No vacuum cleaner or additional hoses required
Applications
- Virtually dust-free drilling with the TE 6-A36-AVR cordless rotary hammer
- Approved for use in low-asbestos drilling applications (by German BGI 664, BT 12)
Technical Data
Documents
-
- Operating Instruction TEDRS6A (01) (HE), [ 3.2 MB ]
- Operating Instruction TE DRS-6-A (01), Chinese (traditional), Italian, German, Swedish, Turkish, Russia, Ukrainian, Arabic, French, Portuguese, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 4.1 MB ]