TE DRS 4/6 Dust removal system
New productItem #r14311843
On-board vacuum system for convenient dust collection when drilling or chiseling with TE 4-22 and TE 6-22 cordless rotary hammers
- For use with: TE 4-22, TE 6-22
- Weight: 1 kg
- Hammer drilling diameter range: 4 - 20 mm
Features
- Virtually dustless drilling – contributes to safer jobsites and better visibility of your work area by removing up to 97% of fine particles before they become airborne
- Versatile – suitable for dust collection while drilling and chiseling, including many stop drill bits and setting tools for HDI/HKD drop-in anchors (optional extraction heads may be needed)
- Customizable – two dust box sizes available, so you have the option to choose compactness or capacity depending on the job
- M-Class dust filter with durable container
- Faster repeat drilling – dust removal system includes depth gauge with ruler so you can easily drill to the required depth every time
Applications
- Virtually dust-free drilling and chiseling with TE 4-22 and TE 6-22 cordless rotary hammers
- Approved for work involving asbestos according to TRGS 519 issued by the German Federal Institute for Occupational Safety and Health (BAUA)
- OSHA 1926.1153 Table 1 compliant, virtually dust-free drilling with TE 4-22 and TE 6-22 cordless rotary hammers (HEPA filter included as standard)
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction TE DRS-4/6, Chinese (traditional), Italian, Hebrew, Serbian, German, Turkish, Russia, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 3.8 MB ]