מאסף מיים sys DD-WCS-200 V
New productItem #2215476
Self-securing water collector system
- Accessory type: Water collector systems
- For use with: DD-WMS 100
Features
- No need for additional holders to fix the water collector to the wall
- Catches up to 80% of slurry
Applications
- Keep the jobsite clean with the WMS 100 water management system
- Multiple collection rings available based on core bit diameter