DWP 15-22 Water tank
New productItem #r13336051
Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
- Accessory type: Water supply hoses
- Water pressure: 600000 Pa
- A-weighted emission sound power level: 89 dB (A)
Features
- Get more done per tank – water flow responds automatically to the opening and closing of the water valve on the tool, significantly reducing wasted water and interruptions to refill the tank
- Easier to transport – telescopic handle and large, rugged wheels make this water pump easier to move around your jobsite
- One-for-all versatility – engineered to provide a constant water flow suitable for use with all Hilti cut-off saws and core drills
- Easy to use – two-button control panel with low-battery indicator and audible low-water alarm
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
- Supplying water for wet cutting with electric or gas cut-off saws
- Supplying water for wet coring using rig-mounted or handheld core drills
- Drilling, cutting and demolition work where access to a continuous water supply is limited
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction DWP 15-22 (01), Hebrew, [ 2.4 MB ]
- Operating Instruction DWP 15-22 (01), Chinese (traditional), Italian, Serbian, German, Turkish, Russia, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 5.1 MB ]