DD-WMS 100 Water management system
New productItem #r6637919
A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems
- Filling volume: 14 l
- Supplied water volume per filling: 100 l
- Water Flow Rate: 2 l/min
Features
- Keeps jobsites clean – slurry is directed into Hilti water collection systems
- Provides up to one full day of water autonomy for wet diamond coring applications
- Virtually maintenance-free
- Easy disposal process – all the slurry is collected in the filter bag
- One filter bag recycles wastewater up to 7 times; equal to 100 liters of water
Applications
- Suitable for all wet diamond coring applications
- Works with all Hilti diamond coring tools
- Operates in 3 modes – recycling, vacuum cleaning and water supply