Trolley UNIVERSAL
New productItem #2236734
Universal trolley for transporting construction equipment on the jobsite
- Accessory type: Trolleys
Features & Applications
Features & Applications
Trolley UNIVERSAL #2236734
Features
- Very versatile trolley, with 3 shelves to carry multiple or bulky items of any kind, up to 150 kg / 330 lbs
- Robust and compact design, due to unique foldability
- Extremely durable tyres – built to withstand water, heat and punctures on jobsites
- Top layer of universal trolley compatible with Sortimo cases
- Outer dimensions when folded together (L x W x H): 573 x 224 x 711mm / 22,5" x 8,8" x 28"
Applications
- Transporting construction equipment