FOX V M Bracket
New productItem #r11664954
Versatile wall bracket for installing rainscreen façade substructures
- Length: 34 mm
- Material composition: EN AW-6063 T66
- Width: 46 mm
Features
- Labor saving – optimized bracket design and innovative fastening solutions help to lower your total cost of installation
- Easier installation – optimized helping hand and clearer markings to simplify bracket fastening and rail alignment
- Multiple fastening options – can be installed using suitable anchors, screws or direct fastening (DX)
- Pre-assembled bracket – arrives on-site ready to fasten to the wall or slab
- Engineering support available – contact your local Hilti team for project-specific advice on optimizing the ventilated façade substructure
Applications
- Fastening rainscreen façade substructure to concrete, masonry, metal studs and wood
- Mounting façade substructures on the primary structure (helping hand bracket)
- Installing vertical support rails
- Suitable for all façade cladding