MFT-S2S UI L bracket
New productItem #r6718210
U-shaped large bracket as central part of the floor-spanning S2S system
- Length: 80 mm
- Material composition: EN AW-6063 T66, Polypropylene (PP)
- Insulation material: Polypropylene
Features
- Total system solution – from Hilti you get optimized tools, consumables and services for every step of ventilated façade installation
- Pre-assembled thermal pad for reduced thermal conductivity
- Polymer isolator prevents corrosion between aluminum and concrete
- Engineering support available – contact your local Hilti team for project-specific advice on optimizing the ventilated façade substructure
- Multiple fastening options – can be installed using suitable anchors or screws
Applications
- U-shaped bracket as a central part of the floor-spanning S2S system, installing ventilated facades independent of the wall condition between the slabs
- Allows precise installation and alignment of S2S profiles
- Suitable for all facade cladding types
- Increased spacing between anchors in combination with MFT-S2S UI AP L is possible