מתקן לST 1800
New productItem #2217520
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
- Magazine capacity: 25
- Screw length - min: 19 mm
- Screw length - max: 40 mm
Features
- Higher-speed, higher-productivity method for driving decking screws using a compatible cordless screwdriver
- More comfortable, upright working position – less downtime due to operator fatigue
- Collated screw strips designed to provide trouble-free operation with reduced jamming
- Long, slender nosepiece – for easier access to deep and narrow profiles
- Height can be adjusted (80-130 cm)
Applications
- Fastening overlapping metal sheets on insulated roofs
- Fastening metal sheets to bar joists in insulated roofs
- Fastening metal sheets to thin and thick metal beam substructures in insulated roofs
- Fastening edge reinforcement elements to metal sheets on insulated roofs
Technical Data
Documents
-
- Operating Instruction SDT 9, Chinese (traditional), Italian, Serbian, German, Russia, Swedish, Turkish, Arabic, French, Portuguese, Sardinian, Malay, Spanish, Thai, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Croatian, Kazakh, English, Chinese, Danish, Vietnamese, Czech, Hungarian, Dutch, [ 1022.5 kB ]