Screw magazine SMD 57
New productItem #281297
Collated screw auto-feed attachment for 9-57 mm long screws – for interior finishing applications
- Length: 180 mm
- Magazine capacity: 50
- Screw length - min: 14 mm
Features
- Hassle-free – minimized jamming and lost screws
- Much faster than single screws – for higher productivity and less interruption due to re-loading
- Designed to be easy to use, reliable and convenient
- Compact and lightweight screwdriver magazine with only low contact pressure required – improving ergonomics to help reduce user fatigue
- Quick transition from collated to single screws with a simple click – no tools needed
Applications
- Repetitive fastening of drywall boards to metal or wood substructures with collated screws from 14 to 57 mm
- Repetitive fastening of wood boards to metal or wood substructures with collated screws from 14 to 57 mm
- Repetitive fastening of exterior sheathing boards to metal or wood substructures with collated screws from 14 to 57 mm