HAS 5.8 anchor rod
New productItem #r19961314
Pre-cut anchor rod for injectable hybrid/epoxy anchoring in concrete and masonry (not for HVU2 capsules)
- Material, corrosion: Carbon Steel, grade 5.8, zinc-plated
- PROFIS Software: Yes
Features & Applications
Features & Applications
Features
- Wide diameter range available - M8 - M20 at various lengths, for high productivity installations in everyday applications
- Increased application safety - already included in ETAs of HIT injectable mortars
- Inspection certificate 3.1 - confirmation of material and mechanical proprieties available upon request
- One anchor rod for all types of Hilti HIT injectable adhesive mortars
- Increased productivity - no meter rod cutting required on site
Applications
- Suitable for use with all Hilti HIT injectable adhesive mortars
- Suitable for fastenings in concrete and other base materials
For approval or certificate information, please see individual items.