HAS-U 5.8 HDG Anchor rod
New productItem #r9864180
High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (5.8 carbon steel, hot-dip galvanized)
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Environmental conditions: Indoor with temporary condensation, Outdoor (more than 1km to coast)
- Base materials: Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
Features & Applications
Features & Applications
Features
- Head marking for easy verification of steel grade and rod length, even after installation
- Chisel-tip anchor rod for use with HVU2 adhesive capsules and for easy insertion when using with Hilti HIT injectable adhesive anchors
- Replaces HIT-V and HAS / HAS-E rods
- Large range of anchor rod diameters (M6-M39)
- Custom lengths and additional diameters up to M39 available upon request
Applications
- Fastenings in concrete and masonry in combination with compatible Hilti HIT adhesive anchoring systems
For approval or certificate information, please see individual items.