HAC Top-of-slab rebar channel
New productItem #r9192007
Cast-in anchor channels in standard sizes and lengths for top-of-slab applications
- Channel profile: HAC-50
- Standard embedment depth: 106 mm
- PROFIS Software: Yes
Features
- Confinement of concrete edge allows for designs with higher load requirements
- Suitable for small edge distances and thin concrete slabs
- Available for various edge distances and preassembled for quicker installation
- Compatible with PROFIS Anchor Channel software – a more efficient, powerful planning tool based on the ESR-3520 compliance evaluation as well as AC232 and ACI 318 requirements
- Helps overcome many limits of concrete capacity or slab geometry
Applications
- Installing curtain wall brackets in top-of-slab position with anchor channels
- Fastening to thin concrete slabs
- Seismic-relevant applications and 3D loads
- Fastening of balustrade base plates on top of thin concrete members