HAC-T Standard anchor channel
New productItem #r9192378
Serrated cast-in anchor channels in standard sizes and lengths with the approvals needed for 3D loads
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- PROFIS Software: Yes
- Product type: Anchor channel
Features
- High-performance, safer solution – designed for demanding 3D applications
- Approved for static, fatigue, seismic (ICC-ESR 3520) and fire loading
- Serrated HAC-30 Anchor Channel is compatible with Hilti MQ41 installation components
- Low-energy manufacturing – cast-in anchor channels can contribute to environmental certification of construction projects
- Customizable – options available for virtually any specification
Applications
- Curtain wall façades (e.g. fixing curtain wall elements with brackets)
- Elevators (e.g. fixing guiderails, sliding doors or divider beams)
- Building appliances (e.g. heating, ventilation)
- Power plants
- Projects with high environmental standards
For approval or certificate information, please see individual items.