HIT-HY 200-R V3 Adhesive anchor
New productItem #r11219549
Ultimate-performance injectable hybrid mortar with approvals for post-installed rebar connections and anchoring structural baseplates
- PROFIS Software: Yes
- Storage and transportation temperature range: 5 - 25 °C
- In-service temperature – range: -40 - 120 °C
Features
- Optimized for post-installed rebar – longer working time for rebar applications in dry concrete, wet concrete, or water filled drill holes (depending on rod specification and approvals), with a wide working temperature range from -10 to +40°C
- Easier to specify and order – use PROFIS Engineering to design steel-to-concrete or concrete-to-concrete connections according to EC2, TR069, TR082 or the Hilti Design Method
- Versatile adhesive anchor for wide-ranging conditions - approved for hammer-drilled, hollow-drilled and diamond-cored holes (with TE-YRT).
- Faster, simpler and safer installations – combine with our fully cordless SafeSet system for a seamless installation solution to reduce time on-site and installation errors
- Extensive approvals available - including ETA for cracked and uncracked concrete, seismic C2, fire resistance data, and with service life up to 100 years in rebar and anchor
Applications
- Structural concrete connections with post-installed rebar
- Fastening secondary steel structures (e.g. racking, machinery, guard rails, sound barriers) to concrete
- Anchoring structural steel connections (e.g. steel columns, beams) to concrete
- Strengthening concrete and retrofitting reinforced concrete buildings, including replacing misplaced/missing cast-in rebar with post-installed rebar
- Concrete connections designed both as rigid and as simply supported

For approval or certificate information, please see individual items.