HUS4-MAX Hybrid Screw Anchor Capsule
New productItem #r12910868
Ultimate-performance foil capsule for fast and economical heavy-duty anchoring in concrete using HUS4 screw anchors
- Seismic loading: Yes
- Installation direction: All
- Drilling method: Rotary
Features
- Up to 4x faster than conventional injectable mortars – two-step installation with no cleaning, shallower embedment, smaller diameters and immediate loading help you save time on every single fastening
- Easier and faster to install compared to traditional chemical anchors – HUS4-MAX achieves the tension resistance of traditional chemical anchors, without cleaning requirements
- Extensive applications covered combined with HUS4 screws – ETA (EAD 332795) with seismic C1 and C2 (with carbon steel HUS4 screws) and cracked and uncracked concrete and fire resistance for all steel types
- Screw anchor can be adjusted or removed even if the capsule was used
Applications
- Structural baseplates to concrete using HUS4 screw anchors (size 10-16)
- Safety relevant and designed secondary steel, platforms, staircases, balconies and industrial equipment to concrete using HUS4 screw anchors
- Technical data available for fastening in Water Resources Act (WHG) zones for coated floors
For approval or certificate information, please see individual items.