HIT-HY 170 Adhesive anchor
High-performance injectable hybrid mortar with everyday approvals for post-installed rebar and anchoring in both concrete and masonry
- Base materials: Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
- Base material condition (as per approval): Dry
- Approvals / Test reports: ETA
Choose options
Content per can/cartridge
- 0.33 l
- 0.5 l
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 90.25 ILS
Technical Data
Base materials
Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
Base material condition (as per approval)
Dry
Approvals / Test reports
ETA
Seismic loading
Yes
Fatigue loading
No
Fire resistance
No
PROFIS Software
Yes
Anchoring elements
AM rods, HAS-U threaded rods, HIT-IC internally threaded rods, HIT-SC mesh sleeves, Rebar
Storage and transportation temperature range
5 - 25 °C
In-service temperature – range
-40 - 80 °C
Free of styrene
Yes
Documents
Features & Applications
Features
- High-performance fast-curing solution suitable for post-installed rebar and anchoring applications in concrete and masonry
- Faster, simpler and safer installations – combine with our fully cordless SafeSet system for a seamless installation solution to reduce time on-site and installation errors
- Comprehensive approvals available, including ETAs for anchoring in concrete or masonry and post-installed rebar
- Environmental Product declaration (EPD), VOC and LEED certificates for Green building available
- Extensive range of accessories available (e.g. sleeves, cordless electric dispenser)
Applications
- Light-and medium-duty anchoring applications such as window bars, sanitary equipment, awnings, air conditioning systems, lights
- Anchoring light structural steel connections such as steel columns and beams
- Anchoring secondary steel elements
- Renovation / upgrades with post-installed rebar
- Substitution of misplaced / missing rebar
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.