HIT-RE 100 Epoxy anchor
New productItem #r4929723
High-performance injectable epoxy mortar with everyday approvals for anchoring and rebar connections in concrete
- Base materials: Concrete (cracked), Concrete (non-cracked)
- Approvals / Test reports: ETA
- Fire resistance: Yes
Features
- Good performance in cracked and uncracked concrete
- Suitable for indoor and outdoor applications as well as use in a wide variety of base material conditions - dry, wet, water-filled (depending on rod specification and approvals)
- Long working time allows greater flexibility during installation
- Extensive range of accessories available (e.g. piston plugs, steel brushes, cordless electric dispenser)
- Easy cleaning method simplifies installation
Applications
- Substitution of misplaced / missing rebars
- Renovation / upgrades with post-installed rebars
- Rebar dowelling / secondary post-installed rebar
- Anchoring secondary steel elements
- Anchoring structural steel connections (e.g. steel columns, beams)
For approval or certificate information, please see individual items.