Extension hose HIT-VL 16
New productItem #38249
Extension hose to be used together with the HIT-SZ piston plug for injectable hybrid/epoxy mortal
- Plug Diameter: 20 - 55 mm
Features
- The use of piston plug and extension hose help to ensure the mortar injected into the drilled hole is consistent and free of air voids
- Allows more accurate injection of estimated chemical volume, minimizing wastage
Applications
- Injecting Hilti HIT injectable mortal in a variety of conditions, including deep holes, overhead holes and underwater