X-EKB Cable clasp with nail
New product UltimateItem #r1684
Cable clasp with pre-mounted, ultimate-performance nail for fastening cables to tough concrete using powder-actuated tools
- Application: Cable Fastenings
- Material: Polyamide (PA), Halogen-free, Flame-retardant according to EN 60695-2-11 at 650°C, Flame-retardant according to IEC 60695-2-11 at 650°C, Flame-retardant according to VDE 0471 part 2-11 at 650°C, UV-resistant (fair)
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
Features
- Quick, cost-efficient fastening of cables
- Convenient fastening on ceilings using the pole tool extension system
- Virtually dust-free solution for fastening overhead
- Stop function for controlled fastener driving
- Hitting rebar does not compromise the fastening quality
Applications
- Installing cables flat on concrete
- Securing electrical cables to concrete