TE-C-HSC-B Stop drill bit
New productItem #r1091
Stop drill bit for HSC installation (TE-C)
- Connection end: TE-C (SDS Plus)
- Working mode: Drilling, Hammer drilling
- Base material: Concrete, Reinforced concrete
Features
- Consistent drilled hole depth for proper installation of HSC undercut anchors
- Length and diameter tolerances matched to each HSC anchor size for maximum confidence in every fastening point
Applications
- Special drill bit required for the drilling of HSC anchor holes with defined drilling depth