TX-BT 4/7 Stepped drill bit
New productItem #r2834
Stepped drill bit for predrilling accurate holes for X-BT fasteners
- Base materials: Steel, Cast iron, Stainless steel
- Minimum thickness of base material (steel): 8 mm
Features
- Step helps ensure correct hole depth
- Engineered to drill faster and last longer
- Simplifies the task of drilling pilot holes to the correct depth
Applications
- Stepped drill bit for predrilling accurate holes for X-BT fasteners
- Three different lengths are available according to your requirements: 80 mm, 110 mm and 150 mm
- Suitable for a wide range of steel types (see specification binder for more information)